chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDWLA435SSD6-XQ | TURCK - Your Global Automation Partner
Vision System Linear Area Light
LEDWLA435SSD6-XQ
Order ID no. 3014010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions
474 mm x 76 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Stainless steel
Light type
White
Protection class
IP68
Special features
Wash down
home
Turck-Shop
Others
LEDWLA435SSD6-XQ
Item Total
€ 4.434,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 4.434,10