chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q60VR3AF2000 W/50 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
Q60VR3AF2000 W/50
Order ID no. 3013704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
15
Design
Rectangular
Dimensions
60 mm x 25 mm x 75 mm
Electrical connection
Cable
Function
Proximity switch
Height
75
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
60
Light type
IR
Max. range (mm)
2000
Operating mode
Background suppression, adjustable
Output function
Relay output
Protection class
IP67
Setting option
Screw Adjustment
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
880
Width
25
In Stock
Price Group
F3
List Price
€ 323,73
Item Total
€ 323,73
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q60VR3AF2000 W/50
Contact Support