chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSMQAP6CV90 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VSMQAP6CV90
Order ID no. 3013397
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
7 mm x 5 mm x 40 mm
Electrical connection
Cable
Focal distance (mm)
90
Function
Proximity switch
Height
40
Housing material
Metal
Housing quality
Stainless steel
Length
7
Light type
IR
Max. range (mm)
90
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, light operation
Wavelength (nm)
880
Width
5
In Stock
Price Group
D1
List Price
€ 294,68
home
Turck-Shop
Others
VSMQAP6CV90
Item Total
€ 294,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support