chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM5RP6R | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VSM5RP6R
Order ID no. 3013330
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Tube
Dimensions
35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 5 mm
Housing material
Metal
Housing quality
Stainless steel
Length
35
Max. range (mm)
250
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
NO contact, dark operation
In Stock
Price Group
D1
List Price
€ 120,37
Item Total
€ 120,37
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VSM5RP6R
Contact Support