chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM56E | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
VSM56E
Order ID no. 3013317
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Tube
Dimensions
35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 5 mm
Housing material
Metal
Housing quality
Stainless steel
Length
35
Light type
IR
Max. range (mm)
250
Operating mode
Emitter
Protection class
IP67
Special features
Chemical-resistant
Wavelength (nm)
880
In Stock
Price Group
D1
List Price
€ 112,17
Item Total
€ 112,17
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VSM56E
Contact Support