chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM4AP6CV50 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VSM4AP6CV50
Order ID no. 3013279
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Tube
Dimensions
35 mm
Electrical connection
Cable
Focal distance (mm)
50
Function
Proximity switch
Housing diameter (mm)
⌀ 4 mm
Housing material
Metal
Housing quality
Stainless steel
Length
35
Light type
IR
Max. range (mm)
50
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Wavelength (nm)
880
In Stock
Price Group
D1
List Price
€ 184,73
Item Total
€ 184,73
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VSM4AP6CV50
Contact Support