chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SP350GYRPQ | TURCK - Your Global Automation Partner
LED Signal Light Signal Lights
SP350GYRPQ
Order ID no. 3013142
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
210 mm x 80 mm x 105,2 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
90
Housing material
Plastic
Housing quality
PC
Input type
PNP
Length
240
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP65
Width
160
Price Group
F3
List Price
€ 487,89
Item Total
€ 487,89
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SP350GYRPQ
Contact Support