chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDGRM62X62W | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDGRM62X62W
Order ID no. 3012405
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
66,7 mm x 66,7 mm x 104,1 mm
Electrical connection
Cable
Function
Area light
Height
104.1
Housing material
Metal
Housing quality
Low-carbon steel
Length
66.7
Light type
Green
Protection class
IP20
Wavelength (nm)
530
Width
66.7
In Stock
Price Group
F3
List Price
€ 486,36
Item Total
€ 486,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDGRM62X62W
Contact Support