chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VN6AFF200 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse mode sensor with adjustable foreground suppression
QS18VN6AFF200
Order ID no. 3011462
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
21,1 mm x 15 mm x 34,5 mm
Electrical connection
Cable
Function
Proximity switch
Height
34.5
Housing material
Plastic
Housing quality
ABS
Length
21.1
Light type
Red
Max. range (mm)
200
Operating mode
Foreground suppression, adjustable
Output function
NPN
Protection class
IP67
Setting option
Mechanical Screw
Switching element function
NO/NC
Wavelength (nm)
630
Width
15
In Stock
Price Group
F3
List Price
€ 145,26
Item Total
€ 145,26
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18VN6AFF200
Contact Support