chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG-4M-403-USB | TURCK - Your Global Automation Partner
Image processing Anschlusskabel
PSG-4M-403-USB
Order ID no. 3011337
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.91
Cable quality
PVC
Connector type
M8 x 1
Design
With display
Display
4-digit 7-segment display, rotatable by 180°, with switch-off function
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
PVC
Material pressure transducer
Ceramic Al₂O₃
Process connection
1/4″ NPT-18 male thread
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 37,53
home
Turck-Shop
Others
PSG-4M-403-USB
Item Total
€ 37,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support