chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30LBXXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K30LBXXP
Order ID no. 3011225
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Dome
Dimensions
44,5 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Height
44.5
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
home
Turck-Shop
Others
K30LBXXP
In Stock
Price Group
F3
List Price
€ 83,40
Item Total
€ 83,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support