chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SOP-E12-300A | TURCK - Your Global Automation Partner
Accessories Aluminum Mounting Tube
SOP-E12-300A
Order ID no. 3010444
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Cylinder, threaded
Dimensions
304,8 mm
Height
20
Housing diameter (mm)
⌀ 21,3 mm
Housing material
Metal
Housing quality
AL
Housing surface
Black-finished
Length
300
Width
20
Price Group
F3
List Price
€ 34,75
home
Turck-Shop
Others
SOP-E12-300A
Item Total
€ 34,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support