chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SOK-TL50-300SS | TURCK - Your Global Automation Partner
Accessories For Signal Lights TL50
SOK-TL50-300SS
Order ID no. 3010402
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Dimensions
368 mm
Height
50
Housing diameter (mm)
⌀ 50 mm
Housing material
Metal/plastic
Housing quality
1.4301 (AISI 304)
Length
230
Width
230
In Stock
Price Group
F3
List Price
€ 86,18
home
Turck-Shop
Others
SOK-TL50-300SS
Item Total
€ 86,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support