chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDIR80X80W | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDIR80X80W
Order ID no. 3002779
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
110,4 mm x 92,6 mm x 27,6 mm
Electrical connection
Cable
Function
Area light
Height
27.6
Housing material
Metal
Housing quality
Low-carbon steel
Length
110.4
Light type
IR
Protection class
IP20
Wavelength (nm)
940
Width
92.6
In Stock
Price Group
F3
List Price
€ 839,56
Item Total
€ 839,56
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDIR80X80W
Contact Support