chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18UIA W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
S18UIA W/30
Order ID no. 3002704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions
80,8 mm
Electrical connection
Cable
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Length
80.8
Max. range (mm)
300
Operating mode
Time-of-Flight
Output function
Analog output
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
In Stock
Price Group
F3
List Price
€ 571,15
Item Total
€ 571,15
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S18UIA W/30
Contact Support