chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF5-S18-RP4X-PSG4.31/S90 | TURCK - Your Global Automation Partner
BCF5-S18-RP4X-PSG4.31/S90
Order ID no. 2503053
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NC contact
Width
0
In Stock
Price Group
D2
List Price
€ 212,63
home
Turck-Shop
Others
BCF5-S18-RP4X-PSG4.31/S90
Item Total
€ 212,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support