chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF10-S30-AZ3X/S1181 | TURCK - Your Global Automation Partner
BCF10-S30-AZ3X/S1181
Order ID no. 2503042
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
0
In Stock
Price Group
D1
List Price
€ 260,04
home
Turck-Shop
Others
BCF10-S30-AZ3X/S1181
Item Total
€ 260,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support