chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-M30K-AZ3X 7M | TURCK - Your Global Automation Partner
BC10-M30K-AZ3X 7M
Order ID no. 2503029
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 227,48
Item Total
€ 227,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC10-M30K-AZ3X 7M
Contact Support