chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-M30K-RN4X | TURCK - Your Global Automation Partner
BC10-M30K-RN4X
Order ID no. 2503027
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NC contact
Width
100
In Stock
Price Group
E1
List Price
€ 184,58
Item Total
€ 184,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC10-M30K-RN4X
Contact Support