chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF5-S18-AP4X-0.2-RS4T | TURCK - Your Global Automation Partner
BCF5-S18-AP4X-0.2-RS4T
Order ID no. 2503017
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
140
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NO contact
Width
120
In Stock
Price Group
E1
List Price
€ 220,22
home
Turck-Shop
Others
BCF5-S18-AP4X-0.2-RS4T
Item Total
€ 220,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support