chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF5-S18-AP4X/S90 7M | TURCK - Your Global Automation Partner
BCF5-S18-AP4X/S90 7M
Order ID no. 2503015
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Height
30
Length
120
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
5
Width
120
Price Group
E1
List Price
€ 229,13
home
Turck-Shop
Others
BCF5-S18-AP4X/S90 7M
Item Total
€ 5.728,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support