chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-M30-VP4X-H1141 | TURCK - Your Global Automation Partner
BC10-M30-VP4X-H1141
Order ID no. 2502010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
70
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Length
180
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
Complementary contact
Width
130
In Stock
Price Group
E1
List Price
€ 186,78
home
Turck-Shop
Others
BC10-M30-VP4X-H1141
Item Total
€ 186,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support