chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-PT30-AZ3X | TURCK - Your Global Automation Partner
BC10-PT30-AZ3X
Order ID no. 2350001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PVDF
Length
160
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
15
Switching element function
NO contact
Width
120
In Stock
Price Group
E1
List Price
€ 264,66
Item Total
€ 264,66
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC10-PT30-AZ3X
Contact Support