chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-Q20-AZ3X2/S400 | TURCK - Your Global Automation Partner
BC20-Q20-AZ3X2/S400
Order ID no. 2310005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
20
Switching element function
NO contact
Width
100
home
Turck-Shop
Others
BC20-Q20-AZ3X2/S400
In Stock
Price Group
E1
List Price
€ 187,22
Item Total
€ 187,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support