chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-P30SR-FDZ3X2/S272 | TURCK - Your Global Automation Partner
BC10-P30SR-FDZ3X2/S272
Order ID no. 2203021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
ABS
Length
110
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
15
Switching element function
Connection programmable
Width
40
In Stock
Price Group
E1
List Price
€ 212,63
home
Turck-Shop
Others
BC10-P30SR-FDZ3X2/S272
Item Total
€ 212,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support