chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-P21-Y0X-H1141/S100 | TURCK - Your Global Automation Partner
BC5-P21-Y0X-H1141/S100
Order ID no. 2009901
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PVDF
Length
120
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Rated switching distance (mm)
7.5
Width
70
Price Group
E1
List Price
€ 184,47
home
Turck-Shop
Others
BC5-P21-Y0X-H1141/S100
Item Total
€ 184,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support