chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S18-Y1X 4M | TURCK - Your Global Automation Partner
BC5-S18-Y1X 4M
Order ID no. 2006001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
4
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Length
110
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Rated switching distance (mm)
7.5
Width
110
In Stock
Price Group
E1
List Price
€ 120,34
home
Turck-Shop
Others
BC5-S18-Y1X 4M
Item Total
€ 120,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support