chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSU35-2ASI2X4-H1140 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSU35-2ASI2X4-H1140
Order ID no. 1902013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
AS-Interface
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions
59 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PP-GF30
Housing surface
Yellow
Length
120
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
2 x NO contact
Switching frequency (kHz)
0.03
Width
120
In Stock
Price Group
E1
List Price
€ 219,78
home
Turck-Shop
Others
NI4-DSU35-2ASI2X4-H1140
Item Total
€ 219,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support