chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-S30-AN8X-H1141/S263 | TURCK - Your Global Automation Partner
Inductive Sensor For use in Vehicle Board Nets
BI10-S30-AN8X-H1141/S263
Order ID no. 1800521
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
70
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
30
Price Group
E1
List Price
€ 123,97
home
Turck-Shop
Others
BI10-S30-AN8X-H1141/S263
Item Total
€ 123,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support