chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-S12-AN7X/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI2-S12-AN7X/S100
Order ID no. 17731
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
1
Width
110
Price Group
E1
List Price
€ 151,69
home
Turck-Shop
Others
BI2-S12-AN7X/S100
Item Total
€ 151,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support