chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-S12-AP7X/S100 | TURCK - Your Global Automation Partner
BI2-S12-AP7X/S100
Order ID no. 17555
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
33
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
119
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
2
Switching element function
NO contact
Width
189
Price Group
E1
List Price
€ 152,46
Item Total
€ 152,46
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-S12-AP7X/S100
Contact Support