chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-S18-AP6X-H1141/S58 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-S18-AP6X-H1141/S58
Order ID no. 16933
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
70
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
1
Width
80
In Stock
Price Group
E1
List Price
€ 102,96
home
Turck-Shop
Others
BI5-S18-AP6X-H1141/S58
Item Total
€ 102,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support