chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-M12D-RP6/S394 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI2-M12D-RP6/S394
Order ID no. 1693020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
170
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
2
Width
130
In Stock
Price Group
E1
List Price
€ 125,51
home
Turck-Shop
Others
BI2-M12D-RP6/S394
Item Total
€ 125,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support