chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BID2-H12F-AP6/S310 | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures
BID2-H12F-AP6/S310
Order ID no. 1688812
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Smooth barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
260
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
1
Width
180
home
Turck-Shop
Others
BID2-H12F-AP6/S310
In Stock
Price Group
E1
List Price
€ 181,28
Item Total
€ 181,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support