chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BID2-G182-RP6/S212-S85 5M | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures and Extended Temperature Ranges
BID2-G182-RP6/S212-S85 5M
Order ID no. 1688208
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching element function
NC contact
Switching frequency (kHz)
2
Width
110
In Stock
Price Group
E1
List Price
€ 244,42
home
Turck-Shop
Others
BID2-G182-RP6/S212-S85 5M
Item Total
€ 244,42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support