chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI40U-Q80-AP6X2-H1141/S100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
BI40U-Q80-AP6X2-H1141/S100
Order ID no. 1668523
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Length
80
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
110
In Stock
Price Group
E2
List Price
€ 239,36
Item Total
€ 239,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI40U-Q80-AP6X2-H1141/S100
Contact Support