chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-K40-AP6X/S111 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-K40-AP6X/S111
Order ID no. 16561
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Height
60
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Length
150
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
20
Switching element function
NO contact
Switching frequency (kHz)
0.1
Width
90
In Stock
Price Group
E1
List Price
€ 264,77
Item Total
€ 264,77
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI20-K40-AP6X/S111
Contact Support