chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI2-BMI-AP-003 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
NI2-BMI-AP-003
Order ID no. 1650252
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.095
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
18 mm x 18 mm x 29 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
normally open NO
Switching frequency (kHz)
0.03
home
Turck-Shop
Others
NI2-BMI-AP-003
Item Total
€ 172,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 172,48