chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-P18-AP6/S139-S1261 150M | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
NI8-P18-AP6/S139-S1261 150M
Order ID no. 1650245
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
150
Design
Threaded barrel
Electrical connection
Cable
Height
70
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Length
300
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
300
In Stock
Price Group
E1
List Price
€ 716,10
Item Total
€ 7.161,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI8-P18-AP6/S139-S1261 150M
Contact Support