chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-GEN-BDS-2AP6X3-H1141/S34 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
NI2-GEN-BDS-2AP6X3-H1141/S34
Order ID no. 1650140
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
47 mm x 18 mm x 19 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
Trogamit
Length
50
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Width
50
In Stock
Price Group
E1
List Price
€ 192,61
home
Turck-Shop
Others
NI2-GEN-BDS-2AP6X3-H1141/S34
Item Total
€ 192,61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support