chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-TS12-AP6X2-V1131/200MS/S989 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Detection of small and fast tube-guided parts
NI20U-TS12-AP6X2-V1131/200MS/S989
Order ID no. 1646804
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions
80 mm x 17 mm x 12 mm
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.003
Width
100
In Stock
Price Group
E2
List Price
€ 199,65
home
Turck-Shop
Others
NI20U-TS12-AP6X2-V1131/200MS/S989
Item Total
€ 199,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support