chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-TS12-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor Detection of small and fast tube-guided parts
NI20U-TS12-AP6X2
Order ID no. 1646647
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
80 mm x 17 mm x 12 mm
Electrical connection
Cable
Height
2
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Operating voltage
DC
Output function
PNP
Protection class
IP68
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.008
Width
9
In Stock
Price Group
E2
List Price
€ 181,61
home
Turck-Shop
Others
NI20U-TS12-AP6X2
Item Total
€ 181,61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support