chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-Q12-AN6X2/S50 5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI5U-Q12-AN6X2/S50 5M
Order ID no. 1635541
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
40 mm x 26 mm x 12 mm
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PA12-GF30
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Width
110
In Stock
Price Group
E2
List Price
€ 90,53
home
Turck-Shop
Others
BI5U-Q12-AN6X2/S50 5M
Item Total
€ 90,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support