chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2U-Q12-AP6X-0.2-RSV4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI2U-Q12-AP6X-0.2-RSV4
Order ID no. 1635538
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions
40 mm x 26 mm x 12 mm
Electrical connection
Cable with connector
Height
10
Housing material
Plastic
Housing quality
PA12-GF30
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Width
110
In Stock
Price Group
E2
List Price
€ 109,34
home
Turck-Shop
Others
BI2U-Q12-AP6X-0.2-RSV4
Item Total
€ 109,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support