chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-EM18-AP6X-H1141/3GD | TURCK - Your Global Automation Partner
BI5U-EM18-AP6X-H1141/3GD
Order ID no. 1635348
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
52
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Rated switching distance (mm)
5
Switching element function
NO contact
Price Group
E1
List Price
€ 102,63
home
Turck-Shop
Others
BI5U-EM18-AP6X-H1141/3GD
Item Total
€ 102,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support