chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI50U-Q80WD-VP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For harsh environments
BI50U-Q80WD-VP6X2-H1141
Order ID no. 1625922
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
102 mm x 83 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PPS-GF30
Housing surface
Black
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PPS-GF30
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Width
90
In Stock
Price Group
E2
List Price
€ 288,53
home
Turck-Shop
Others
BI50U-Q80WD-VP6X2-H1141
Item Total
€ 288,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support