chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI75U-Q80WD-VP6X2-H1141/F2 | TURCK - Your Global Automation Partner
Inductive Sensor For harsh environments
NI75U-Q80WD-VP6X2-H1141/F2
Order ID no. 1625921
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
102 mm x 83 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PPS-GF30
Housing surface
Black
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PPS-GF30
Rated switching distance (mm)
75
Special features
Factor 1, Resistant to magnetic fields, uprox+, Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Width
100
In Stock
Price Group
E2
List Price
€ 317,24
home
Turck-Shop
Others
NI75U-Q80WD-VP6X2-H1141/F2
Item Total
€ 1.586,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support