chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI100U-K90SR-VN4X2/S720 10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI100U-K90SR-VN4X2/S720 10M
Order ID no. 1625869
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
10
Design
Rectangular
Dimensions
130 mm x 75 mm x 60 mm
Electrical connection
Cable
Height
110
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
200
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
100
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Width
140
In Stock
Price Group
E2
List Price
€ 441,76
home
Turck-Shop
Others
NI100U-K90SR-VN4X2/S720 10M
Item Total
€ 441,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support