chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI75U-CP80-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI75U-CP80-AP6X2
Order ID no. 1623800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Terminal chamber
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
75
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
50
home
Turck-Shop
Others
NI75U-CP80-AP6X2
In Stock
Price Group
E1
List Price
€ 185,13
Item Total
€ 185,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support