chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q4.7-RP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI2-Q4.7-RP6X
Order ID no. 1614002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
0
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
16 mm x 8 mm x 4,7 mm
Electrical connection
Cable
Height
4.7
Housing material
Metal
Housing quality
GD-ZnAl
Length
16
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
1
Width
8
In Stock
Price Group
E1
List Price
€ 83,16
home
Turck-Shop
Others
BI2-Q4.7-RP6X
Item Total
€ 83,16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support